Item description/product images

Spring plungers with hexagon socket and ball, strong spring force, LONG-LOK secured
  • Spring plungers with hexagon socket and ball, strong spring force, LONG-LOK secured
DescriptionMaterial:Sleeve steel grade 5.8.
Ball steel.
Spring steel grade D.

LONG-LOK thread lock nylon.
Version:Black oxidised. Ball hardened.Drawing reference:
L2 = approx. 2x thread pitch

Drawings

Spring plungers with hexagon socket and ball, strong spring force, LONG-LOK secured

Item selection/filter

Order No.

DD1LL1HSSpring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Tightening
torque
approx. Nm
Loosening torque,
after third unscrewing
approx. Nm
CADAcc.PriceOrder
03031-203M31,5940,41,5570,10,07 2.44 €
03031-204M42,51050,8212220,180,12 1.94 €
03031-205M531460,92,519300,120,08 1.91 €
03031-206M63,51571328400,440,21 1.94 €
03031-208M851881,5447731,10,38 2.37 €
03031-210M10623925661001,30,6 2.59 €
03031-212M12826102,566612021,3 4.34 €
03031-216M161033143,58901803,93 6.16 €
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83