Item description/product images

Spring plungers with slot and thrust pin, standard spring force, LONG-LOK secured
  • Spring plungers with slot and thrust pin, standard spring force, LONG-LOK secured
DescriptionMaterial:Sleeve steel grade 5.8.
Thrust pin steel.
Spring steel grade D.

LONG-LOK thread lock nylon.
Version:Black oxidised.
Thrust pin hardened.
Drawing reference:
L2 = approx. 2x thread pitch

Drawings

Spring plungers with slot and thrust pin, standard spring force, LONG-LOK secured

Item selection/filter

Order No.

DD1LL1HNSpring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Tightening
torque
approx. Nm
Loosening torque,
after third unscrewing
approx. Nm
CADAcc.PriceOrder
03021-04M41,8951,50,66200,180,12 1.25 €
03021-05M52,412620,86200,120,08 1.27 €
03021-06M62,7147217200,440,21 1.29 €
03021-08M8416821,215301,10,38 1.48 €
03021-10M104,51992,51,620351,360,62 1.56 €
03021-12M12622103,5230552,111,41 3.09 €
03021-16M168,524144,52,5451003,953,05 4.60 €
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83