Item description/product images

Spring plungers with slot and thrust pin, light spring force, LONG-LOK secured
  • Spring plungers with slot and thrust pin, light spring force, LONG-LOK secured
DescriptionMaterial:Sleeve steel grade 5.8.
Thrust pin steel.
Spring steel grade D.

LONG-LOK thread lock nylon.
Version:Black oxidised.
Thrust pin hardened.
Drawing reference:
L2 = approx. 2x thread pitch

Drawings

Spring plungers with slot and thrust pin, light spring force, LONG-LOK secured

Item selection/filter

Order No.

DD1LL1HNSpring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Tightening
torque
approx. Nm
Loosening torque,
after third unscrewing
approx. Nm
CADAcc.PriceOrder
03021-104M41,8951,50,63100,180,12 1.38 €
03021-105M52,412620,83100,120,08 1.38 €
03021-106M62,7147214100,440,21 1.40 €
03021-108M8416821,27151,10,38 1.59 €
03021-110M104,51992,51,69161,360,62 1.66 €
03021-112M12622103,5214262,111,41 3.24 €
03021-116M168,524144,52,522503,953,05 4.77 €
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83