Spring plungerswith slot and thrust pin, LONG-LOK secured, steel
03021

Spring plungers with slot and thrust pin, LONG-LOK secured, steel

go back

Item description/product images

Show/filter all items
Spring plungerswith slot and thrust pin, LONG-LOK secured, steel
  • Spring plungerswith slot and thrust pin, LONG-LOK secured, steel
DescriptionMaterial:Sleeve steel grade 5.8.
Thrust pin steel.
Spring steel grade D.

LONG-LOK thread lock nylon.
Version:Black oxidised.
Thrust pin hardened.
Drawing reference:
L2 = approx. 2x thread pitch

Drawings (total overview)

Spring plungerswith slot and thrust pin, LONG-LOK secured, steel

Spring plungers with slot and thrust pin, standard spring force, LONG-LOK secured

More information

Drawings

Spring plungers with slot and thrust pin, standard spring force, LONG-LOK secured

Item selection/filter

Order No.

DD1LL1HNSpring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Tightening
torque
approx. Nm
Loosening torque,
after third unscrewing
approx. Nm
CADAcc.PriceOrder
03021-04M41,8951,50,66200,180,12 1.25 €
03021-05M52,412620,86200,120,08 1.27 €
03021-06M62,7147217200,440,21 1.29 €
03021-08M8416821,215301,10,38 1.48 €
03021-10M104,51992,51,620351,360,62 1.56 €
03021-12M12622103,5230552,111,41 3.09 €
03021-16M168,524144,52,5451003,953,05 4.60 €

Spring plungers with slot and thrust pin, light spring force, LONG-LOK secured

More information

Drawings

Spring plungers with slot and thrust pin, light spring force, LONG-LOK secured

Item selection/filter

Order No.

DD1LL1HNSpring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Tightening
torque
approx. Nm
Loosening torque,
after third unscrewing
approx. Nm
CADAcc.PriceOrder
03021-104M41,8951,50,63100,180,12 1.38 €
03021-105M52,412620,83100,120,08 1.38 €
03021-106M62,7147214100,440,21 1.40 €
03021-108M8416821,27151,10,38 1.59 €
03021-110M104,51992,51,69161,360,62 1.66 €
03021-112M12622103,5214262,111,41 3.24 €
03021-116M168,524144,52,522503,953,05 4.77 €

Spring plungers with slot and thrust pin, reinforced spring force, LONG-LOK secured

More information

Drawings

Spring plungers with slot and thrust pin, reinforced spring force, LONG-LOK secured

Item selection/filter

Order No.

DD1LL1HNSpring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Tightening
torque
approx. Nm
Loosening torque,
after third unscrewing
approx. Nm
CADAcc.PriceOrder
03021-205M52,412620,89250,120,08 1.39 €
03021-206M62,71472111250,440,21 1.41 €
03021-208M8416821,222431,10,38 1.61 €
03021-210M104,51992,51,620541,360,62 1.69 €
03021-212M12622103,5236942,111,41 3.30 €
03021-216M168,524144,52,5601103,993,05 4.82 €
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83