Item description/product images

Spring plungers with end position feedback
  • Spring plungers with end position feedback
  • Spring plungers with end position feedback
DescriptionMaterial:Sleeve, thrust pin and spring steel.
Inductive proximity switch.
Version:Black oxidised.
Thrust pin hardened.
Note:An electrical control signal can be sent via the built-in end switch.
Voltage: U = 10 – 30 V DC
Electricity: I max. = 200 mA
Temperature range: -25 °C – +70 °C
Protection class: IP 67
Safety:The use of spring plungers with end position feedback is not suitable for safeguarding persons.Drawing reference:
3) cable Ø 3.5 mm; length ca. 2 m
4) LED-indicator

BN = brown
BK = black
BU = blue

Example of position feedback:
Pos. 1: slide engaged
Pos. 2: slide disengaged
DownloadHere is all the information as a PDF datasheet:
 Datasheet 03020 Spring plungers with end position feedback 130 kB

Drawings

Spring plungers with end position feedback

Item selection/filter

Order No.

Version

DD1LHH1Switching contact
from stroke H1
Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
03020-5061normally closedM62,727321,2 - 1,6720 47.70 €
03020-5081normally closedM8429321,2 - 1,81530 48.23 €
03020-5101normally closedM104,536432,2 - 2,82644 50.68 €
03020-5062normally openM62,727321,2 - 1,6720 47.70 €
03020-5082normally openM8429321,2 - 1,81530 48.23 €
03020-5102normally openM104,536432,2 - 2,82644 50.68 €
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83