Spring plungerswith slot and ball, LONG-LOK secured, steel
03001

Spring plungers with slot and ball, LONG-LOK secured, steel

go back

Item description/product images

Show/filter all items
Spring plungerswith slot and ball, LONG-LOK secured, steel
  • Spring plungerswith slot and ball, LONG-LOK secured, steel
DescriptionMaterial:Sleeve steel grade 5.8.
Ball steel.
Spring steel grade D.

LONG-LOK thread lock nylon.
Version:Black oxidised. Ball hardened.Drawing reference:
L2 = approx. 2x thread pitch

Drawings (total overview)

Spring plungerswith slot and ball, LONG-LOK secured, steel

Spring plungers with slot and ball, standard spring force, LONG-LOK secured

More information

Drawings

Spring plungers with slot and ball, standard spring force, LONG-LOK secured

Item selection/filter

Order No.

DD1LL1HNSpring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Tightening
torque
approx. Nm
Loosening torque,
after third unscrewing
approx. Nm
CADAcc.PriceOrder
03001-03M31,5740,40,41,530,10,07 1.36 €
03001-04M42,5950,80,64100,180,12 1.22 €
03001-05M531260,90,86110,120,08 1.23 €
03001-06M63,5147119130,430,21 1.28 €
03001-08M851681,51,215301,090,37 1.54 €
03001-10M10619921,620351,360,62 1.59 €
03001-12M12822102,5230552,031,36 3.21 €
03001-16M161024143,52,5651253,952,95 4.70 €

Spring plungers with slot and ball, strong spring force, LONG-LOK secured

More information

Drawings

Spring plungers with slot and ball, strong spring force, LONG-LOK secured

Item selection/filter

Order No.

DD1LL1HNSpring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Tightening
torque
approx. Nm
Loosening torque,
after third unscrewing
approx. Nm
CADAcc.PriceOrder
03001-203M31,5740,40,4570,10,07 1.59 €
03001-204M42,5950,80,612220,180,12 1.25 €
03001-205M531260,90,819300,120,08 1.25 €
03001-206M63,51471128400,430,21 1.27 €
03001-208M851681,51,247731,090,37 1.53 €
03001-210M10619921,6661001,360,62 1.60 €
03001-212M12822102,52661202,031,36 3.15 €
03001-216M161024143,52,5901803,952,95 4.61 €
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83