Item description/product images

Indexing and clamp grips
  • Indexing and clamp grips
  • Indexing and clamp grips
  • Indexing and clamp grips
DescriptionMaterial:Thermoplastic.
Indexing pin and screw steel 5.8.
Version:Grip black grey.
Indexing pin and screw black oxidised.
Indexing pin hardened and ground.
Note:Δ Add the desired cap colour here. No colour code is required with black grey grip caps.
DownloadHere is all the information as a PDF datasheet:
 Datasheet 03190 Indexing and clamp grips 445 kB

Drawings

Indexing and clamp grips

Overview of items (compressed)

Item selection/filter
Order No.

SizeDD1D2D3D4HH1H2LL1SWFilter
03190-1105Δ1505M10x122,228,234,817,811,513513
03190-1206Δ2506M12x1,522,228,234,817,811,517614
03190-13085Δ3638M16x1,52835,54422,514,522819
03190-1410Δ46310M20x1,52835,54422,514,5241022
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83