Item description/product images

Push-Pull spring plungers with rotation lock Form K
  • Push-Pull spring plungers with rotation lock Form K
DescriptionMaterial:Steel.Version:Threaded sleeve galvanized, blue chromed.
Threaded pin case-hardened, black-oxidised.
Standard spring force, reinforced spring force.
Note:The push-pull spring plungers, also called two-way spring plungers are used to engage, position or clamp various components. The threaded pin, which is locked against rotation by the hexagonal form can be used for traction or thrust.
DownloadHere is all the information as a PDF datasheet:
 Datasheet 03339_K Push-Pull spring plungers with rotation lock Form K 304 kB

Drawings

Push-Pull spring plungers with rotation lock Form K

Item selection/filter

Order No.FormType DSWD1D2D3F1
(N)
F2
(N)
C
(travel)
LL1L3T
min.
CADAcc.PriceOrder
03339-3112Kstandard spring forceM12x1,58M45,56,7816386,122027,51,388 5.81 €
03339-3212Kintensified spring forceM12x1,58M45,56,7820606,122027,51,388 5.81 €
03339-3116Kstandard spring forceM16x1,512M581025718,728381,310 6.83 €
03339-3216Kintensified spring forceM16x1,512M5810351038,728381,310 6.83 €
03339-3120Kstandard spring forceM20x1,515M61012,24014010,334472,712 8.60 €
03339-3220Kintensified spring forceM20x1,515M61012,26017510,334472,712 8.60 €
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83