Item description/product images

Push-Pull spring plungers with rotation lock, Form I
  • Push-Pull spring plungers with rotation lock, Form I
DescriptionMaterial:Steel.Version:Threaded sleeve galvanized, blue chromed.
Threaded pin case-hardened, black-oxidised.
Standard spring force, reinforced spring force.
Note:The push-pull spring plungers, also called two-way spring plungers are used to engage, position or clamp various components. The threaded pin, which is locked against rotation by the hexagonal form can be used for traction or thrust.
DownloadHere is all the information as a PDF datasheet:
 Datasheet 03339_I Push-Pull spring plungers with rotation lock, Form I 301 kB

Drawings

Push-Pull spring plungers with rotation lock, Form I

Item selection/filter

Order No.Form

Version

DSWD1D2D3F1
(N)
F2
(N)
TravelLL1L3RT
min.
CADAcc.PriceOrder
03339-1112Istandard spring forceM12x1,58M45,56,7816386,122027,51,38-8 6.96 €
03339-1212Iintensified spring forceM12x1,58M45,56,7820606,122027,51,38-8 6.96 €
03339-1116Istandard spring forceM16x1,512M581025718,728381,3-10 7.85 €
03339-1216Iintensified spring forceM16x1,512M5810351038,728381,3-10 7.85 €
03339-1120Istandard spring forceM20x1,515M61012,24014010,334472,7-12 9.79 €
03339-1220Iintensified spring forceM20x1,515M61012,26017510,334472,7-12 9.79 €
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83