Item description/product images

Show/filter all items
Push-Pull spring plungerwith rotation lock
  • Push-Pull spring plungerwith rotation lock
DescriptionMaterial:Steel.Version:Threaded sleeve galvanized, blue chromed.
Threaded pin case-hardened, black-oxidised.
Standard spring force, reinforced spring force.
Note:The push-pull spring plungers, also called two-way spring plungers are used to engage, position or clamp various components. The threaded pin, which is locked against rotation by the hexagonal form can be used for traction or thrust.
DownloadHere is all the information as a PDF datasheet:
 Datasheet 03339 Push-Pull spring plungerwith rotation lock 154 kB

Drawings (total overview)

Push-Pull spring plungerwith rotation lock

Push-Pull spring plungers with rotation lock, Form I

More information

Drawings

Push-Pull spring plungers with rotation lock, Form I

Item selection/filter

Order No.FormType DSWD1D2D3F1
(N)
F2
(N)
C
(travel)
LL1L3T
min.
CADAcc.PriceOrder
03339-1112Istandard spring forceM12x1,58M45,56,7816386,122027,51,388 6.96 €
03339-1116Istandard spring forceM16x1,512M581025718,728381,310 7.85 €
03339-1120Istandard spring forceM20x1,515M61012,24014010,334472,712 9.79 €
03339-1212Iintensified spring forceM12x1,58M45,56,7820606,122027,51,388 6.96 €
03339-1216Iintensified spring forceM16x1,512M5810351038,728381,310 7.85 €
03339-1220Iintensified spring forceM20x1,515M61012,26017510,334472,712 9.79 €

Push-Pull spring plungers with rotation lock Form H

More information

Drawings

Push-Pull spring plungers with rotation lock Form H

Item selection/filter

Order No.Form

Version

DSWD1D2D3F1
(N)
F2
(N)
C
(travel)
LL1L3RT
min.
CADAcc.PriceOrder
03339-2112Hstandard spring forceM12x1,58M45,56,7816386,122027,51,385,58 6.34 €
03339-2116Hstandard spring forceM16x1,512M581025718,728381,3710 7.28 €
03339-2120Hstandard spring forceM20x1,515M61012,24014010,334472,7912 8.75 €
03339-2212Hintensified spring forceM12x1,58M45,56,7820606,122027,51,385,58 6.34 €
03339-2216Hintensified spring forceM16x1,512M5810351038,728381,3710 7.28 €
03339-2220Hintensified spring forceM20x1,515M61012,26017510,334472,7912 8.75 €

Push-Pull spring plungers with rotation lock Form K

More information

Drawings

Push-Pull spring plungers with rotation lock Form K

Item selection/filter

Order No.FormType DSWD1D2D3F1
(N)
F2
(N)
C
(travel)
LL1L3T
min.
CADAcc.PriceOrder
03339-3112Kstandard spring forceM12x1,58M45,56,7816386,122027,51,388 5.81 €
03339-3116Kstandard spring forceM16x1,512M581025718,728381,310 6.83 €
03339-3120Kstandard spring forceM20x1,515M61012,24014010,334472,712 8.60 €
03339-3212Kintensified spring forceM12x1,58M45,56,7820606,122027,51,388 5.81 €
03339-3216Kintensified spring forceM16x1,512M5810351038,728381,310 6.83 €
03339-3220Kintensified spring forceM20x1,515M61012,26017510,334472,712 8.60 €
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83