norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Handle 1.0503.
Pin steel grade 5.8.
Sleeve 1.0403.
Version:Black oxidised.
Pin hardened and ground.
Note:Cam-action indexing plungers are used when the indexing pin should not project all the time. Turning the handle through 180° retracts the pin.
A notch ensures that the handle remains in this position.
Drawing reference:
Form E: grip uncoated, smooth sleeve
Form F: grip powder-coated, smooth sleeve
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03099 Cam-action indexing plungers 136 kB

Drawings

Cam-action indexing plungers

Item selection/filter

Overview of items (compressed)
Order No.FormDD1LL1BB1HFx30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
CADAcc.PriceOrder
03099-080410E41038259361814 11.79 €
03099-080510E51038259361,3814 11.79 €
03099-080610E61038259361,8814 11.79 €
03099-080512E51246,83010,83,681,3815 12.08 €
03099-080612E61246,83010,83,681,8815 12.08 €
03099-080812E81246,83010,83,682,3815 12.08 €
03099-080616E61660,44014,44,8101,81535 14.35 €
03099-080816E81660,44014,44,8102,31535 14.35 €
03099-081016E101660,44014,44,8102,81535 14.35 €
03099-080820E8207050186122,32060 16.43 €
03099-081020E10207050186122,82060 16.43 €
03099-081220E122070501861232060 16.43 €
03099-090410F41038259361814 12.39 €
03099-090510F51038259361,3814 12.39 €
03099-090610F61038259361,8814 12.39 €
03099-090512F51246,83010,83,681,3815 12.65 €
03099-090612F61246,83010,83,681,8815 12.65 €
03099-090812F81246,83010,83,682,3815 12.65 €
03099-090616F61660,44014,44,8101,81535 14.96 €
03099-090816F81660,44014,44,8102,31535 14.96 €
03099-091016F101660,44014,44,8102,81535 14.96 €
03099-090820F8207050186122,32060 17.34 €
03099-091020F10207050186122,82060 17.34 €
03099-091220F122070501861232060 17.34 €