Item description/product images

Cam-action indexing plungers
  • Cam-action indexing plungers
DescriptionMaterial:Handle 1.0503.
Pin steel grade 5.8.
Sleeve 1.0403 weldable.
Version:Black oxidised.
Pin hardened and ground.
Note:Cam-action indexing plungers are used when the indexing pin should not project all the time. Turning the handle through 180° retracts the pin.
A notch ensures that the handle remains in this position.
To weld the plungers we recommend inert gas shielded welding with TIG welding equipment.
DownloadHere is all the information as a PDF datasheet:
 Datasheet 03099 Cam-action indexing plungers 205 kB

Drawings

Cam-action indexing plungers

Overview of items (compressed)

Item selection/filter
Order No.
Design E
Order No.
Design F
D

D1LL2BB1HF x 30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Filter
03099-08041003099-09041041038259361814
03099-08051003099-09051051038259361,3814
03099-08061003099-09061061038259361,8814
03099-08051203099-09051251246,83010,83,681,3815
03099-08061203099-09061261246,83010,83,681,8815
03099-08081203099-09081281246,83010,83,682,3815
03099-08061603099-09061661660,44014,44,8101,81535
03099-08081603099-09081681660,44014,44,8102,31535
03099-08101603099-091016101660,44014,44,8102,81535
03099-08082003099-0908208207050186122,32060
03099-08102003099-09102010207050186122,82060
03099-08122003099-091220122070501861232060