Item description/product images

Precision indexing plungers with cylindrical pin, Type B
  • Precision indexing plungers with cylindrical pin, Type B
DescriptionMaterial:Steel.
Grip ball thermoplastic.
Version:Hardened and ground.
Grip ball black grey.
Note:The indexing plungers with bushes are a perfect combination for rapid positioning and fixing. The precise design of both the indexing plungers and the bush guarantees high repeating accuracy when assembling two elements.

Technical Information see assembly and installation instructions.
DownloadHere is all the information as a PDF datasheet:
 Datasheet 03186_B Precision indexing plungers with cylindrical pin, Type B 215 kB

Drawings

Precision indexing plungers with cylindrical pin, Type B

Item selection/filter

Order No.DesignDD1D2D3LL1L2L3L4
min.
L5Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Internal thread grip ballCADAcc.PriceOrder
03186-110B10251916312536,513102,51530M6 67.03 €
03186-112B12322320353344,5131031535M8 77.63 €
03186-116B164028254241,553131032050M10 84.43 €
03186-120B204033305041,553131033663M10 98.27 €
03186-125B25504238605162,5131032073M10 110.01 €
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83