Item description/product images

Precision indexing plungers with tapered pin, Type A
  • Precision indexing plungers with tapered pin, Type A
DescriptionMaterial:Steel.
Grip ball thermoplastic.
Version:Hardened and ground.
Grip ball black grey.
Note:The indexing plungers with bushes are a perfect combination for rapid positioning and fixing. The precise design of both the indexing plunger and the bush guarantees high repeating accuracy when assembling two elements.

Technical information see assembly and installation instructions.
DownloadHere is all the information as a PDF datasheet:
 Datasheet 03182_A Precision indexing plungers with tapered pin, Type A 237 kB

Drawings

Precision indexing plungers with tapered pin, Type A

Item selection/filter

Order No.Form

DD1D2D3LL1L3L4
min.
L5Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Internal thread grip ballCADAcc.PriceOrder
03182-010A1025191631251362,51929M6 68.55 €
03182-012A12322320353313632235M8 81.10 €
03182-016A164028254241,513633050M10 88.90 €
03182-020A204033305041,513634663M10 104.05 €
03182-025A25504238605113633973M10 119.49 €
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83