Item description/product images

Indexing plungers without collar, Form L
  • Indexing plungers without collar, Form L
DescriptionMaterial:Steel version:
Indexing pin hardened:
Sleeve 1.0403 weldable.
Indexing pin grade 5.8

Stainless steel version:
Indexing pin hardened
Sleeve1.4301 weldable.
Indexing pin 1.4034.

Indexing pin not hardened:
Sleeve 1.4301 weldable.
Indexing pin 1.4305.

Mushroom knob black grey thermoplastic.
Version:Steel version:
Indexing pin hardened, ground, black oxidised.

Stainless steel version:
Indexing pin hardened, ground and bright.
Indexing pin not hardened, ground and bright.
Note:Indexing plungers are used to prevent any change in locking position due to lateral forces. A new locking position can only be set after the pin has been manually disengaged.
Form M is recommended for applications in where the indexing plungers should remain disengaged over extended periods and the pin prevented from springing back.
To weld the indexing plungers we recommend inert gas-shielded welding with TIG welding equipment.
On request:Special versions.
DownloadHere is all the information as a PDF datasheet:
 Datasheet 03097_L Indexing plungers without collar, Form L 125 kB

Drawings

Indexing plungers without collar, Form L

Overview of items (compressed)

Item selection/filter
Order No.
Steel
hardened
Order No.
Stainless steel
hardened
Order No.
Stainless steel
not hardened
FormDD1D2LL1HF x 30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Filter
03097-100403097-0100403097-11004L4101838,52141612
03097-110503097-0110503097-11105L5122143,52451,3512
03097-120603097-0120603097-11206L6142551,72861,8614
03097-130803097-0130803097-11308L81833683682,31535
03097-141003097-0141003097-11410L1022337440102,81534
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83