Item description/product images

Indexing plungers without collar, Form K
  • Indexing plungers without collar, Form K
DescriptionMaterial:Steel version:
Indexing pin hardened:
grade 5.8.

Stainless steel version:
Indexing pin hardened:
Threaded sleeve 1.4305.
Indexing pin 1.4034.

Indexing pin not hardened:
Threaded sleeve 1.4305.
Indexing pin 1.4305.
Version:Steel version:
Indexing pin hardened, ground, black oxidised.

Stainless steel version:
Indexing pin hardened, ground and bright.
Indexing pin not hardened, ground and bright.
Note:Indexing plungers are used to prevent any change in locking position due to lateral forces. A new locking position can only be set after the pin has been disengaged.
Special grips can be fitted on the projecting threaded pin. This pin is also suitable for automatic actuation by e.g. program controlled pneumatic cylinder or by remote control using bowden cables.
A washer is available to aid screwing in the indexing plungers. The washer is placed on the threaded sleeve so that the carrier pins engage in the slot.
On request:Special versions.
DownloadHere is all the information as a PDF datasheet:
 Datasheet 03096_K Indexing plungers without collar, Form K 132 kB

Drawings

Indexing plungers without collar, Form K

Overview of items (compressed)

Item selection/filter
Order No.
Steel
hardened
Order No.
Stainless steel
hardened
Order No.
Stainless steel
not hardened
FormDD1D2LL1L2HSWF x 30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Order No.
screw-in washer
Filter
03096-290303096-0290303096-12903K3M6x0,75M224173,53,5100,84,51003094-99
03096-200403096-0200403096-12004K4M8x1M332217413161203094-90
03096-210503096-0210503096-12105K5M10x1M4372485171,351203094-91
03096-220603096-0220603096-12206K6M12x1,5M6422886191,861403094-92
03096-230803096-0230803096-12308K8M16x1,5M85636128242,3153503094-93
03096-241003096-0241003096-12410K10M20x1,5M862401210302,8153403094-94
03096-241203096-0241203096-12412K12M20x1,5M866421212302,8153903094-94
03096-251603096-0251603096-12516K16M24x2M1080501416363,2204603094-95

Other items in this category

Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83