Item description/product images

Indexing plungers without collar, Form G
  • Indexing plungers without collar, Form G
DescriptionMaterial:Steel version:
Indexing pin hardened:
grade 5.8.

Stainless steel version,
Indexing pin hardened
Threaded sleeve 1.4305
Indexing pin 1.4034

Indexing pin not hardened
Threaded sleeve 1.4305
Indexing pin 1.4305

Mushroom knob black grey thermoplastic
Version:Steel version:
Indexing pin hardened, ground, black oxidised.

Stainless steel version:
Indexing pin hardened, ground and bright.
Indexing pin not hardened, ground and bright.
Note:Indexing plungers are used to prevent any change in locking position due to lateral forces. A new locking position can only be set after the pin has been manually disengaged.
A screw-in washer can be supplied to help screw in the indexing plungers. The washer is slid beneath the disengaged mushroom knob so that the carrier pins engage in the slot.
On request:Special versions.
DownloadHere is all the information as a PDF datasheet:
 Datasheet 03094_G Indexing plungers without collar, Form G 202 kB

Drawings

Indexing plungers without collar, Form G

Overview of items (compressed)

Item selection/filter
Order No.
Steel
hardened
Order No.
Stainless steel
hardened
Order No.
Stainless steel
not hardened
DesignDD1D2LL1L2HF x 30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Order No.
screw-in washer
Filter
03094-110503094-0110503094-11105G5M10x12147241851,351203094-91
03094-120603094-0120603094-11206G6M12x1,52556282261,861403094-92
03094-130803094-0130803094-11308G8M16X1,53374363082,3153503094-93
03094-141003094-0141003094-11410G10M20x1,533804030102,8153403094-94
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83