Item description/product images

Indexing plungers without collar with extended pin, Form H
  • Indexing plungers without collar with extended pin, Form H
DescriptionMaterial:Steel version:
Indexing pin hardened:
grade 5.8.

Stainless steel version,
Indexing pin hardened
Threaded sleeve 1.4305
Indexing pin 1.4034

Indexing pin not hardened
Threaded sleeve 1.4305
Indexing pin 1.4305

Mushroom knob black grey thermoplastic
Version:Steel version:
Indexing pin hardened, ground, black oxidised.

Stainless steel version:
Indexing pin hardened, ground and bright.
Indexing pin not hardened, ground and bright.
Note:Indexing plungers are used to prevent any change in locking position due to lateral forces. A new locking position can only be set after the pin has been manually disengaged.
A washer is available to aid by screwing in the indexing plungers. The washer slides beneath the mushroom knob so that the carrier pins engage in the slot.
On request:Special versions.
DownloadHere is all the information as a PDF datasheet:
 Datasheet 03093_H Indexing plungers without collar with extended pin, Form H 200 kB

Drawings

Indexing plungers without collar with extended pin, Form H

Overview of items (compressed)

Item selection/filter
Order No.
Steel
hardened
Order No.
Stainless steel
hardened
Order No.
Stainless steel
not hardened
DesignDD1D2LL1L2HSWF x 30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Order No.
screw-in washer
Filter
03093-2290303093-20290303093-212903H3M6x0,75143317115100,84,51203094-99
03093-2200403093-20200403093-212004H4M8x11840,52113,5613161503094-90
03093-2210503093-20210503093-212105H5M10x12146,52414,58171,351603094-91
03093-2220603093-20220603093-212206H6M12x1,52554,72817,79191,861803094-92
03093-2230803093-20230803093-212308H8M16x1,53372362412242,3154503094-93
03093-2241003093-20241003093-212410H10M20x1,53379402415302,8154303094-94
03093-2241203093-20241203093-212412H12M20x1,53384422418302,8155103094-94
03093-2251603093-20251603093-212516H16M24x240104503024363,2206003094-95
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83