Item description/product images

Indexing plungers without collar with extended pin, Form G
  • Indexing plungers without collar with extended pin, Form G
DescriptionMaterial:Steel version:
Indexing pin hardened:
grade 5.8.

Stainless steel version,
Indexing pin hardened
Threaded sleeve 1.4305
Indexing pin 1.4034

Indexing pin not hardened
Threaded sleeve 1.4305
Indexing pin 1.4305

Mushroom knob black grey thermoplastic
Version:Steel version:
Indexing pin hardened, ground, black oxidised.

Stainless steel version:
Indexing pin hardened, ground and bright.
Indexing pin not hardened, ground and bright.
Note:Indexing plungers are used to prevent any change in locking position due to lateral forces. A new locking position can only be set after the pin has been manually disengaged.
A washer is available to aid by screwing in the indexing plungers. The washer slides beneath the mushroom knob so that the carrier pins engage in the slot.
On request:Special versions.
DownloadHere is all the information as a PDF datasheet:
 Datasheet 03093_G Indexing plungers without collar with extended pin, Form G 121 kB

Drawings

Indexing plungers without collar with extended pin, Form G

Overview of items (compressed)

Item selection/filter
Order No.
Steel
hardened
Order No.
Stainless steel
hardened
Order No.
Stainless steel
not hardened
FormDD1D2LL1L2HF x 30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Order No.
screw-in washer
Filter
03093-2190303093-20190303093-211903G3M6x0,751433171150,84,51203094-99
03093-2100403093-20100403093-211004G4M8x11840,52113,56161503094-90
03093-2110503093-20110503093-211105G5M10x12146,52414,581,351603094-91
03093-2120603093-20120603093-211206G6M12x1,52554,72817,791,861803094-92
03093-2130803093-20130803093-211308G8M16x1,533723624122,3154503094-93
03093-2141003093-20141003093-211410G10M20x1,533794024152,8154303094-94
03093-2141203093-20141203093-211412G12M20x1,533844224182,8155103094-94
03093-2151603093-20151603093-211516G16M24x2401045030243,2206003094-95
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83