Item description/product images

Indexing plungers, Form S
  • Indexing plungers, Form S
DescriptionMaterial:Steel version:
Indexing pin hardened:
grade 5.8.

Stainless steel version:
Indexing pin hardened:
Threaded sleeve 1.4305
Indexing pin 1.4034

Indexing pin not hardened
Threaded sleeve 1.4305
Indexing pin 1.4305

Key ring 1.4310, bright.
Version:Steel version:
Indexing pin hardened, ground, black oxidised.

Stainless steel version:
Indexing pin hardened, ground and bright.
Indexing pin not hardened, ground and bright.
Note:Indexing plungers are used to prevent any change in locking position due to lateral forces. A new locking position can only be set after the pin has been disengaged. The key ring is also suitable for automatic actuation of the indexing plunger by e.g. programme-controlled pneumatic cylinder or by remote control using bowden cables.On request:Special versions and spacer rings.
DownloadHere is all the information as a PDF datasheet:
 Datasheet 03092_S Indexing plungers, Form S 111 kB

Overview of items (compressed)

Item selection/filter
Order No.
Steel
hardened
Order No.
Stainless steel
hardened
Order No.
Stainless steel
not hardened
FormDD1D4L1L2L4HSW1SW2F x 30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Filter
03092-400403092-0400403092-14004S4M8x11515613410131612
03092-410503092-0410503092-14105S5M10x12317715513171,3512
03092-420603092-0420603092-14206S6M12x1,52320817614191,8614
03092-430803092-0430803092-14308S8M16X1,528261023819242,31535
03092-441003092-0441003092-14410S10M20x1,5282812251022302,81534

Other items in this category

Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83