Item description/product images

Indexing plungers, Form R
  • Indexing plungers, Form R
DescriptionMaterial:Steel version:
Indexing pin hardened:
grade 5.8.

Stainless steel version:
Indexing pin hardened:
Threaded sleeve 1.4305
Indexing pin 1.4034

Indexing pin not hardened
Threaded sleeve 1.4305
Indexing pin 1.4305

Key ring 1.4310, bright.
Version:Steel version:
Indexing pin hardened, ground, black oxidised.

Stainless steel version:
Indexing pin hardened, ground and bright.
Indexing pin not hardened, ground and bright.
Note:Indexing plungers are used to prevent any change in locking position due to lateral forces. A new locking position can only be set after the pin has been disengaged. The key ring is also suitable for automatic actuation of the indexing plunger by e.g. programme-controlled pneumatic cylinder or by remote control using bowden cables.On request:Special versions and spacer rings.
DownloadHere is all the information as a PDF datasheet:
 Datasheet 03092_R Indexing plungers, Form R 171 kB

Drawings

Indexing plungers, Form R

Overview of items (compressed)

Item selection/filter
Order No.
Steel
hardened
Order No.
Stainless steel
hardened
Order No.
Stainless steel
not hardened
DesignDD1D4L1L2L4HSW1F x 30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Filter
03092-300403092-0300403092-13004R4M8x115156134101612
03092-310503092-0310503092-13105R5M10x123177155131,3512
03092-320603092-0320603092-13206R6M12x1,523208176141,8614
03092-330803092-0330803092-13308R8M16X1,5282610238192,31535
03092-341003092-0341003092-13410R10M20x1,52828122510222,81534

Other items in this category

Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83