Item description/product images

Indexing plungers, Form F
  • Indexing plungers, Form F
DescriptionMaterial:Steel version:
Indexing pin hardened:
grade 5.8.

Stainless steel version:
Indexing pin hardened:
Threaded sleeve 1.4305.
Indexing pin 1.4034.

Indexing pin not hardened:
Threaded sleeve 1.4305.
Indexing pin 1.4305.
Version:Steel version:
Indexing pin hardened, ground, black oxidised.

Stainless steel version:
Indexing pin hardened, ground and bright.
Indexing pin not hardened, ground and bright.
Note:Indexing plungers are used to prevent any change in locking position due to lateral forces. A new locking position can only be set after the pin has been disengaged. Special grips can be fitted on the projecting threaded pin. This pin is also suitable for automatic actuation e.g. programme controlled pneumatic cylinder or by remote control using bowden cables.On request:Special versions and spacer rings.
DownloadHere is all the information as a PDF datasheet:
 Datasheet 03092_F Indexing plungers, Form F 199 kB

Drawings

Indexing plungers, Form F

Overview of items (compressed)

Item selection/filter
Order No.
Steel
hardened
Order No.
Stainless steel
hardened
Order No.
Stainless steel
not hardened
DesignDD1D2LL1L2L3L4HSW1SW2F x 30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Filter
03092-290303092-0290303092-12903F3M6x0,75M2241253,5103,58100,84,510
03092-200403092-0200403092-12004F4M8x1M332156713410131612
03092-210503092-0210503092-12105F5M10x1M437177815513171,3512
03092-220603092-0220603092-12206F6M12x1,5M642208817614191,8614
03092-230803092-0230803092-12308F8M16X1,5M85626101223819242,31535
03092-241003092-0241003092-12410F10M20x1,5M862281212251022302,81534
03092-241203092-0241203092-12412F12M20x1,5M866281412251222302,81539
03092-251603092-0251603092-12516F16M24x2M1080321814281627363,22046

Other items in this category

Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83