Item description/product images

Indexing plungers, stainless steel, Form D
  • Indexing plungers, stainless steel, Form D
  • Indexing plungers, stainless steel, Form D
DescriptionMaterial:Indexing pin hardened:
Threaded sleeve 1.4305.
Indexing pin 1.4034.

Indexing pin not hardened:
Threaded sleeve 1.4305.
Indexing pin 1.4305.

Mushroom knob 1.4305, electrolytic-polish.
Version:Bright.
Indexing pin ground.
Note:Indexing plungers are used to prevent any change in locking position due to lateral forces. A new locking position can only be set after the pin has been manually disengaged. Form C or D is recommended for applications in which the pin is disengaged over extended periods and should be prevented from springing back.
On request:Special versions.
DownloadHere is all the information as a PDF datasheet:
 Datasheet 03089_D Indexing plungers, stainless steel, Form D 231 kB

Drawings

Indexing plungers, stainless steel, Form D
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83