Item description/product images

Show/filter all items
Indexing plungers stainless steel
  • Indexing plungers stainless steel
  • Indexing plungers stainless steel
  • Indexing plungers stainless steel
DescriptionMaterial:Indexing pin hardened:
Threaded sleeve 1.4305.
Indexing pin 1.4034.

Indexing pin not hardened:
Threaded sleeve 1.4305.
Indexing pin 1.4305.

Mushroom knob 1.4305, electrolytic-polish.
Version:Bright.
Indexing pin ground.
Note:Indexing plungers are used to prevent any change in locking position due to lateral forces. A new locking position can only be set after the pin has been manually disengaged. Form C or D is recommended for applications in which the pin is disengaged over extended periods and should be prevented from springing back.
On request:Special versions.Accessory:Spacer rings 03089
DownloadHere is all the information as a PDF datasheet:
 Datasheet 03089 Indexing plungers stainless steel 366 kB

Drawings (total overview)

Indexing plungers stainless steel

Indexing plungers, stainless steel, Form A

More information

Drawings

Indexing plungers, stainless steel, Form A

Overview of items (compressed)

Item selection/filter
Order No.
hardened
Order No.
not hardened
DesignDD1D2LL1L2L3HSW1F x 30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Filter
03089-00190303089-111903A3M6x0,751434,5125103,580,84,510
03089-00100403089-111004A4M8x11843156134101612
03089-00110503089-111105A5M10x12150177155131,3512
03089-00120603089-111206A6M12x1,52559208176141,8614
03089-00130803089-111308A8M16x1,533772610238192,31535
03089-00141003089-111410A10M20x1,5338328122510222,81534
03089-00141203089-111412A12M20x1,5338728142512222,81539
03089-00151603089-111516A16M24x24010632182816273,22046

Indexing plungers, stainless steel, Form B

More information

Drawings

Indexing plungers, stainless steel, Form B

Overview of items (compressed)

Item selection/filter
Order No.
Stainless steel
hardened
Order No.
Stainless steel
not hardened
DesignDD1D2LL1L2L3HSW1SW2F x 30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Filter
03089-00290303089-112903B3M6x0,751434,5125103,58100,84,510
03089-00200403089-112004B4M8x1184315613410131612
03089-00210503089-112105B5M10x1215017715513171,3512
03089-00220603089-112206B6M12x1,5255920817614191,8614
03089-00230803089-112308B8M16x1,53377261023819242,31535
03089-00241003089-112410B10M20x1,533832812251022302,81534
03089-00241203089-112412B12M20x1,533872814251222302,81539
03089-00251603089-112516B16M24x2401063218281627363,22046

Indexing plungers, stainless steel, Form C

More information

Drawings

Indexing plungers, stainless steel, Form C

Overview of items (compressed)

Item selection/filter
Order No.
hardened
Order No.
not hardened
DesignDD1D2L1L2L3HL4SW1F x 30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Filter
03089-00390303089-113903C3M6x0,7514125103,531,580,84,510
03089-00300403089-113004C4M8x11815613438,5101612
03089-00310503089-113105C5M10x12117715543,5131,3512
03089-00320603089-113206C6M12x1,52520817651,7141,8614
03089-00330803089-113308C8M16x1,533261023868192,31535
03089-00341003089-113410C10M20x1,5332812251074222,81534
03089-00341203089-113412C12M20x1,5332814251278222,81539
03089-00351603089-113516C16M24x2403218281696273,22046

Indexing plungers, stainless steel, Form D

More information

Drawings

Indexing plungers, stainless steel, Form D

Overview of items (compressed)

Item selection/filter
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83