Item description/product images

Indexing plungers, short version, Form D
  • Indexing plungers, short version, Form D
DescriptionMaterial:Steel version:
Indexing pin hardened:
grade 5.8

Stainless steel version:
Indexing pin not hardened
Threaded sleeve 1.4305
Indexing pin 1.4305

Mushroom knob black grey thermoplastic.
Version:Steel version:
Indexing pin hardened, ground, black oxidised.

Stainless steel version:
Indexing pin not hardened, ground, bright.
Note:Indexing plungers are used to prevent any change in position due to lateral forces. A new locking position can only be set after the pin has been manually disengaged. Form C or D is recommended for applications in which the pin is disengaged over extended periods and should be prevented from springing back.On request:Special versions.
DownloadHere is all the information as a PDF datasheet:
 Datasheet 03089_D Indexing plungers, short version, Form D 236 kB

Drawings

Indexing plungers, short version, Form D

Overview of items (compressed)

Item selection/filter
Order No.
Steel
hardened
Order No.
Stainless steel
not hardened
FormDD1D2LL1L2HSW1SW2F x 30°Spring force
initial pressure
F1 approx. N
Spring force
final pressure
F2 approx. N
Filter
03089-890303089-18903D3M6x0,751425,5653,58100,8410
03089-800403089-18004D4M8x11829,566410131412
03089-810503089-18105D5M10x12134,587513171,3512
03089-820603089-18206D6M12x1,52541,7108614191,8614
03089-830803089-18308D8M16x1,533541210819242,31428
03089-841003089-18410D10M20x1,5336115121022302,81532
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83