Item description/product images

Show/filter all items
Centring clamps with ball or hexagon segments
  • Centring clamps with ball or hexagon segments
  • Centring clamps with ball or hexagon segments
DescriptionMaterial:Body 1.2842.
Ball and hex segments 1.4112.
Tension spring 1.4310.
Version:Body hardened and black oxidised.
Ball and hex segments hardened and ground.
Note:Form A: With balls for holes where light marking is acceptable.
Form B: With hexagons for sensitive hole surfaces.
Technical data:Repetitive accuracy ±0.025
Concentric accuracy ±0.05
Application:To position and centre existing bores on the machining surface.Advantages:- Precise self-centring.
- Distortion free clamping.
- Large spread range.
- Low overall height.
Drawing reference:
1) mounting aid:
pin to accurately position the mandrel segments
DownloadHere is all the information as a PDF datasheet:
 Datasheet 03158 Centring clamps with ball or hexagon segments 412 kB

Drawings (total overview)

Centring clamps with ball or hexagon segments

Centring clamps with ball segments

More information

Drawings

Centring clamps with ball segments

Item selection/filter

Order No.DesignAD
min.
D
max.
D1D2D3D4HH1H2H3H4LMSWBall-ØNo. of segmentsF
kN
CADAcc.PriceOrder
03158-101203A3,511,714,2M4101,54,315104,231,53,52,532,530,5 217.78 €
03158-101504A4,514,518,5M41224,319,514,59,88,62,35,533433,5 231.56 €
03158-101905A5,518,522,5M5152,55,323,516,511,610,42,37,534434 256.36 €
03158-102306A722,526,5M62036,428,819,814,2132,3645434,5 285.29 €
03158-102706A726,530,5M62036,428,819,814,2132,364,55434,5 314.24 €
03158-103106A930,538,5M62546,432,723,114,211,94,674,55834,5 343.19 €
03158-103908A1138,546,5M83048,439,227,217,815,54,67,54,56866,5 376.27 €
03158-104708A1146,554,5M83048,439,227,21815,74,67,54,56866,5 469.99 €
03158-105510A1554,570,5M1045510,554,640,623,719,19,395,581668 500.32 €
03158-107112A1770,586,5M126051363,146,128,323,79,3105,51016610 537.51 €
03158-108712A2586,5102,5M1660517735130,225,79,3105,51416612,5 592.65 €

Centring clamps with hex segments

More information

Drawings

Centring clamps with hex segments

Item selection/filter

Order No.DesignAD
min.
D
max.
D1D2D3D4HH1H2H3H4LMKSWBall-ØNo. of segmentsNo. of hexF
kN
CADAcc.PriceOrder
03158-201504B4,514,518,5M41224,319,514,59,88,62,35,5343--33,5 270.14 €
03158-201905B5,518,522,5M5152,55,323,516,511,610,42,37,5344--34 297.71 €
03158-202306B722,526,5M62036,428,819,814,2132,36445--34,5 328.03 €
03158-202706B726,530,5M62036,428,819,814,2132,364,545--34,5 354.22 €
03158-203106B930,538,5M62546,432,723,114,211,94,674,585--34,5 384.54 €
03158-203908B1138,546,5M83048,439,227,217,815,54,67,54,586--66,5 416.24 €
03158-204708B1146,554,5M83048,439,227,21815,74,67,54,586--66,5 533.39 €
03158-205510B1554,570,5M1045510,554,640,623,719,19,395,5168--68 560.96 €
03158-207112B1770,586,5M126051363,146,128,323,79,3105,51610--610 596.79 €
03158-208712B2586,5102,5M1660517735130,225,79,3105,51614--612,5 653.29 €