Ball lock pins with mushroom knob stainless steel, self-locking
03418

Ball lock pins with mushroom knob stainless steel, self-locking

go back

Item description/product images

Ball lock pins with mushroom knob stainless steel, self-locking
  • Ball lock pins with mushroom knob stainless steel, self-locking
  • Ball lock pins with mushroom knob stainless steel, self-locking
  • Ball lock pins with mushroom knob stainless steel, self-locking
DescriptionMaterial:Mushroom knob and push button stainless steel 1.4305.
Pin stainless steel 1.4305.
Balls stainless teel 1.4125.
Compression spring stainless steel 1.4310.
Version:Bright.Note:Ball lock pins are used for quick and easy fastening and joining of parts and workpieces.
The two balls are disengaged by pressing the push button and the pin can be slipped into holes in the workpieces. Release the button to lock the balls and secure the connection.

Shearing force double-shear (F) = S · τ aB max.
Accessory:Safety spiral cable 03199-10200
Retaining cable with loop 03199-....
Key ring 03199-15/19/23
Bushing for ball lock pins 03197....

Drawings

Ball lock pins with mushroom knob stainless steel, self-locking

Overview of items (compressed)

Item selection/filter
Order No.DD1D2D3LL1L2Receiving hole
H11
Shearing force
double shear
max.kN
Filter
03418-01905***1955,51110/15/20/25/305,925515
03418-01906***1966,851110/15/20/25/30/35/40/45/506,825622
03418-02508***2589,51420/25/30/35/40/45/507,833838
03418-02510***2510121420/25/30/35/40/45/50/608,9331060
03418-03512***351214,52225/30/35/40/45/50/60/70/809,939,51286
03418-03516***3516192230/35/40/45/50/60/70/8013,139,516153
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83