Item description/product images

Ball lock pins, stainless steel self-locking, Form B
  • Ball lock pins, stainless steel self-locking, Form B
  • Ball lock pins, stainless steel self-locking, Form B
  • Ball lock pins, stainless steel self-locking, Form B
DescriptionMaterial:Grip and push button stainless steel 1.4305.
Pin stainless steel 1.4305.
Balls stainless steel 1.4125.
Compression spring and handle stainless steel 1.4310.
Version:Bright.Note:Ball lock pins are used for quick and easy fastening and joining of parts and workpieces.
The two balls are disengaged by pressing the push button and the pin can be slipped into holes in the workpieces. Release the button to lock the balls and secure the connection.

Shearing force double-shear (F) = S · τ aB max.
Accessory:Safety spiral cable 03199-10200
Retaining cable with loop 03199-....
Key ring 03199-15/19/23
Bushing for ball lock pins 03197....
DownloadHere is all the information as a PDF datasheet:
 Datasheet 03415_B Ball lock pins, stainless steel self-locking, Form B 211 kB

Drawings

Ball lock pins, stainless steel self-locking, Form B

Overview of items (compressed)

Item selection/filter
Order No.Form

DD1D2D3D4LL1L2L3L4SWReceiving hole
H11
Shearing force
double shear
max.kN
Filter
03415-101205***B11,555,51018,310/15/20/25/305,92534,616,611515
03415-101206***B11,566,851018,310/15/20/25/30/35/40/45/506,82534,616,611622
03415-101508***B15,589,513,52420/25/30/35/40/45/507,83346,722,715838
03415-101510***B15,5101213,52420/25/30/35/40/45/50/608,93346,722,7151060
03415-102112***B221214,5203325/30/35/40/45/50/60/70/809,939,559,330,3211286
03415-102116***B221619203330/35/40/45/50/60/70/8013,139,559,330,32116153
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Quick-release pin
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83