Item description/product images

Ball lock pins, stainless steel self-locking, Form A
  • Ball lock pins, stainless steel self-locking, Form A
  • Ball lock pins, stainless steel self-locking, Form A
  • Ball lock pins, stainless steel self-locking, Form A
DescriptionMaterial:Grip and push button stainless steel 1.4305.
Pin stainless steel 1.4305.
Balls stainless steel 1.4125.
Compression spring stainless steel 1.4310.
Version:Bright.Note:Ball lock pins are used for quick and easy fastening and joining of parts and workpieces.
The two balls are disengaged by pressing the push button and the pin can be slipped into holes in the workpieces. Release the button to lock the balls and secure the connection.

Shearing force double-shear (F) = S · τ aB max.
DownloadHere is all the information as a PDF datasheet:
 Datasheet 03415_A Ball lock pins, stainless steel self-locking, Form A 202 kB

Drawings

Ball lock pins, stainless steel self-locking, Form A

Overview of items (compressed)

Item selection/filter
Order No.Form

DD1D2D3LL1L2SWReceiving hole
H11
Shearing force
double shear
max.kN
Filter
03415-001205***A11,555,51010/15/20/25/305,92511515
03415-001206***A11,566,851010/15/20/25/30/35/40/45/506,82511622
03415-001508***A15,589,513,520/25/30/35/40/45/507,83315838
03415-001510***A15,5101213,520/25/30/35/40/45/50/608,933151060
03415-002112***A221214,52025/30/35/40/45/50/60/70/809,939,5211286
03415-002116***A2216192030/35/40/45/50/60/70/8013,139,52116153
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Quick-release pin
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83