EN
Choose your language

Description

Material
Steel electro zinc-plated.
Note
Locking pins with folding latch are not only used for fast and easy fixing but also for permanent joining of movable parts and workpieces.
The wide folding latch lets you secure the parts to be joined over a large cross section. It can also work under pressure in the axial direction.
Indexing slots in the folding latch allow definite “Closed” and “Open” positions.
Drawing reference
1) locking slot
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought

Locking pins with folding latch

norelem locking pins with folding latch are suitable in particular for locking mechanisms in fixture and machine construction. Not only are they useful for fast and easy fixing of moving parts and workpieces; locking pins with folding latch are also used for the permanent connection of two parts.

At the bottom end of the pin there is a folding latch which is used to secure a connection between two parts. The wide folding latch can be set to two positions thanks to a recess in the centre.

The product range from norelem includes locking pins with folding latch, standard locking pins and locking pins with key ring.