Item description/product images

Retaining cableswith loop
  • Retaining cableswith loop
  • Retaining cableswith loop
DescriptionMaterial:Cable stainless steel.
Clamp and crimp terminal aluminium.
Version:Cable plastic coated.Note:With the retaining cable and pin ring (03199) the ball lock pins (03193, 03194 and 03196) can be secured so that they cannot be lost. An M5 screw is used to secure the retaining cable.
Application temperature: +80 °C.
DownloadHere is all the information as a PDF datasheet:
 Datasheet 03199 Retaining cableswith loop 182 kB

Drawings (total overview)

Retaining cableswith loop

[-de-] Halteseile Form A, mit Öse und Quetschkabelschuh

More information

Item selection/filter

Order No.

LCADAcc.PriceOrder
03199-0150150 1.82 €
03199-0200200 2.23 €
03199-0300300 2.40 €
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2016 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83