Item description/product images

Ball lock pinswith T-grip, self-locking
  • Ball lock pinswith T-grip, self-locking
  • Ball lock pinswith T-grip, self-locking
DescriptionMaterial:Pin stainless steel 1.4542.
Grip die-cast aluminium EN-AC 46000.
Push button aluminium EN-AW 2024 T4.
Balls stainless steel 1.4125.
Compression spring stainless steel.
Version:All stainless steel parts passivated.
Pin hardened to min. 40 HRC.
Grip black anodised.
Push button blue anodised.
Balls hardened to 58 +4 HRC.
Note:Ball lock pins are used for quick and easy fastening and joining of parts and workpieces. The two balls are disengaged by pressing the push button and the pin can be slipped into holes in the workpieces. Release the button to lock the balls and secure the connection. The ball lock pins can be provided with a retaining cable if required.

The hardened, high-tensile stainless steel pin permits extreme loads with low wear.

Shearing force double shear (F) = S · τ aB max.
Accessory:Safety spiral cable 03199-10200
Retaining cable with loop 03199-....
Key ring 03199-15/19/23/28
Bushing for ball lock pins 03197....
DownloadHere is all the information as a PDF datasheet:
 Datasheet 03196 Ball lock pinswith T-grip, self-locking 210 kB

Drawings

Ball lock pinswith T-grip, self-locking

Overview of items (compressed)

Item selection/filter
Order No.

BD1D2D3D4LL1L2L3Receiving hole
H11
Shearing force
double shear
max.kN
Filter
03196-24605***4655,5411,95,810/15/20/25/30/35/40/50/60/70630,719,3524,4
03196-24606***4666,9911,95,810/15/20/25/30/35/40/50/60/70/80730,719,3635,64
03196-24608***4689,4211,95,810/15/20/25/30/35/40/50/60/70/80830,719,3863,8
03196-25110***50,81011,8614,27,415/20/25/30/35/40/50/60/70/80/90/100934,822,110100,1
03196-25812***57,21214,4518,310,720/25/30/35/40/50/60/70/80/90/1001040,625,412144,06
03196-27816***78161923,913,725/30/35/40/50/60/70/80/90/100144528,216257,18
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83