Item description/product images

Locking pins
  • Locking pins
  • Locking pins
DescriptionMaterial:Grip thermoplastic.
Steel parts stainless steel.
Version:Grip black.
Steel parts bright.
Note:Locking pins are used for quick and easy fixating and joining of parts and workpieces.

Shearing force double-shear (F) = S · τ aB max.
Accessory:Safety spiral cable 03199-10200
Restraining cable with eye 03199-....
Key ring 03199-15/19/23
Bushing for ball lock pins 03197....
DownloadHere is all the information as a PDF datasheet:
 Datasheet 03195 Locking pins 162 kB

Drawings

Locking pins

Overview of items (compressed)

Item selection/filter
Order No.

DD1D2D3LL1L2Receiving hole
H11
Shearing force
double shear
max.kN
Filter
03195-2506***2566,51410/15/20/25/30/40/50717,7622
03195-2508***2588,751415/20/25/30/40/50817,7838
03195-3310***3310121915/20/25/30/40/509241060
03195-3312***331214,51920/30/40/5010241286
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83