Item description/product images

Locking pins with key ring
  • Locking pins with key ring
DescriptionMaterial:Pin steel.
Key ring stainless steel.
Version:Pins galvanized.
Key ring bright.
Note:Locking pins are used for quick and easy fixating and joining of parts and workpieces.

Shearing force double shear (F) = S · τ aB max.

The locking pins with key ring represent a cost-effective alternative to other locking pins.
DownloadHere is all the information as a PDF datasheet:
 Datasheet 03195 Locking pins with key ring 122 kB

Drawings

Locking pins with key ring

Item selection/filter

Order No.DD1D2LL1Shearing force
double shear
max.kN
CADAcc.PriceOrder
03195-1023060152366,515722  3.85 €
03195-1023060202366,520722  3.93 €
03195-1023060302366,530722  4.03 €
03195-1023060402366,540722  4.14 €
03195-1028080302888,830838  4.03 €
03195-1028080402888,840838  4.14 €
03195-1028080502888,850838  4.27 €
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83