Item description/product images

Ball lock pins 
self-locking, Form B
  • Ball lock pins 
self-locking, Form B
DescriptionMaterial:Grip and push button thermoplastic.
Metal parts stainless steel.
Version:Grip black.
Push button traffic red.
Steel parts bright.
Note:Ball lock pins are used for quick and easy fastening and joining of parts and workpieces.
The two balls are disengaged by pressing the push button and the pin can be slipped into holes in the workpieces. Release the button to lock the balls and secure the connection.

Shearing force double-shear (F) = S · τ aB max.
Characteristics:Form B:
Pin h9, plastic collar, low axial pull-out force
Accessory:Safety spiral cable 03199-10200
Retaining cable with loop 03199-....
Key ring 03199-15/19/23
Bushing for ball lock pins 03197....
DownloadHere is all the information as a PDF datasheet:
 Datasheet 03193_B Ball lock pins self-locking, Form B 149 kB


Ball lock pins 
self-locking, Form B

Overview of items (compressed)

Item selection/filter
Order No.

DD1D2D3LL1L2Receiving hole
Shear force

Other items in this category

Shopping cart
Number of items: 0
Amount: 0.00 
Speed ordering
Quick-release pin
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2016 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83