Item description/product images

Show/filter all items
Ball lock pinsself-locking
  • Ball lock pinsself-locking
DescriptionMaterial:Grip and push button thermoplastic.
Metal parts stainless steel.
Version:Grip black.
Push button traffic red.
Steel parts bright.
Note:Ball lock pins are used for quick and easy fastening and joining of parts and workpieces.
The two balls are disengaged by pressing the push button and the pin can be slipped into holes in the workpieces. Release the button to lock the balls and secure the connection.
Form A is suitable for applications where high demands and precision are required.

Shearing force double shear (F) = S · τ aB max.
Characteristics:Form A:
Pin ground, metal collar, high axial pull-out force
Form B:
Pin h9, plastic collar, low axial pull-out force
Accessory:Safety spiral cable 03199-10200
Retaining cable with loop 03199-....
Key ring 03199-15/19/23
Bushing for ball lock pins 03197....
DownloadHere is all the information as a PDF datasheet:
 Datasheet 03193 Ball lock pinsself-locking 187 kB

Drawings (total overview)

Ball lock pinsself-locking

Ball lock pins, self-locking, form A, metal collar

More information

Drawings

Ball lock pins, self-locking, form A, metal collar

Overview of items (compressed)

Item selection/filter
Order No.

DD1D2D3LL1L2Receiving hole
H11
Shear force
kN
Filter
03193-38050***3855,51610/15/20/25/30632,5515
03193-38060***3866,851610/15/20/25/30/35/40/45/50732,5622
03193-38080***3889,51620/25/30/35/40/45/50832,5838
03193-47100***4710122320/25/30/35/40/45/50/609401060
03193-47120***471214,52325/30/35/40/45/50/60/70/8010401286
03193-47160***4716192330/35/40/45/50/60/70/80134016153

Ball lock pins, self-locking, form B, plastic collar

More information

Drawings

Ball lock pins, self-locking, form B, plastic collar

Overview of items (compressed)

Item selection/filter
Order No.

DD1D2D3LL1L2Receiving hole
H11
Shear force
kN
Filter
03193-13805***3855,51615/20/25/305,933515
03193-13806***3866,851630/40/506,833622
03193-13808***3889,51630/40/507,833838
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Quick-release pin
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83