Item description/product images

Mandrel collets with side lock, Form B
  • Mandrel collets with side lock, Form B
DescriptionMaterial:Mandrel mild steel.
Clamping screw carbon steel.
Version:Mandrel black oxidised.
Clamping screw tempered to 10.9, hardened and PTFE coated.
Note:Expand the mandrel approx. 0.1 mm over the relaxed diameter. Turn or mill the mandrel to suit the internal diameter of the workpiece. A locking ring is included for machining.
The shank or flange is centred in a reamed hole or pocket.
Form A is supplied with 6 fastening screws.
Assembly:The side lock make these mandrel collets ideal for finish machining parts with blind internal diameters. The diameter D can be turned or milled to suit the workpiece ID.

Manual tightening with hexagon socket wrench.

* D min. = smallest diameter to which "D" may be turned or milled.
DownloadHere is all the information as a PDF datasheet:
 Datasheet 03157_B Mandrel collets with side lock, Form B 309 kB


Mandrel collets with side lock, Form B

Item selection/filter

Order No.DesignDD
max. Nm
max. kN
03157-218053B53,31853,32544,425,4214566620 264.43 €

Other items in this category

Shopping cart
Number of items: 0
Amount: 0.00 
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2016 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83