Item description/product images

Self-aligning pads, swivel 12°, Form F
  • Self-aligning pads, swivel 12°, Form F
DescriptionMaterial:Body carbon steel.
Ball, ball-bearing steel 1.3505.
Version:Body tempered.
Ball hardened (50 - 55 HRC).
Note:Self-aligning pads serve as stops, supports and thrust pads in fixture construction. They can also be installed in existing clamping devices, e.g. "arness" clamps.

Ball is secured against rotation.
DownloadHere is all the information as a PDF datasheet:
 Datasheet 02080_F Self-aligning pads, swivel 12°, Form F 273 kB

Drawings

Self-aligning pads, swivel 12°, Form F

Item selection/filter

Order No.FormDD1HH1Ball-ØTLoad rating
max. kN
(static load only)
CADAcc.PriceOrder
02080-306FM66,7137101310 23.54 €
02080-308FM86,7138101310 23.90 €
02080-310FM10101810161925 34.09 €
02080-312FM12101812161925 34.09 €
02080-316FM16202716243090 41.38 €
02080-320FM20202720243090 46.86 €

Other items in this category

Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2017 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83