Adjustable self-aligning pads, with O-ring, exchangeable inserts and hexagon socket, Form O
02009_O

Adjustable self-aligning pads, with O-ring, exchangeable inserts...

go back

Item description/product images

Adjustable self-aligning pads, with O-ring, exchangeable inserts and hexagon socket, Form O
  • Adjustable self-aligning pads, with O-ring, exchangeable inserts and hexagon socket, Form O
DescriptionMaterial:Body carbon steel.
Ball rust and acid resistant steel.
Insert:
Form O stainless steel.
Version:Body tempered, black oxidised.
Ball hardened, bright.
Insert:
Form O diamond surface comparable to 100 grade abrasive grit.
Note:Self-aligning pads are used to support and clamp unmachined and machined workpieces.
They also serve as stops, supports and thrust pads in fixtures and toolmaking.
The ball can be removed from the housing by applying light pressure to the socket head screw.

Ball secured against rotation.
Advantages:Highly cost-effective as inserts can be exchanged.
The built-in O-ring holds the ball in place and keeps dirt and foreign particles out, ensuring uniform movement.

Drawings

Adjustable self-aligning pads, with O-ring, exchangeable inserts and hexagon socket, Form O

Item selection/filter

Order No.DesignD1D2L1L3SW1Ball-ØLoad rating
max. kN
(static load only)
Order No.
stainless steel insert,
diamond surface
CADAcc.PriceOrder
02009-520X030OM2010301010133707113-10105  60.82 €
02009-520X050OM2010501010133707113-10105  61.65 €
02009-520X070OM2010701010133707113-10105  65.61 €
02009-524X040OM2412401010155507113-12105  77.17 €
02009-524X080OM2412801010155507113-12105  81.66 €
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2016 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83