- Serve as supports, stops and thrust pads
- Application sectors: machine and fixture construction, assembly
- Ball secured against rotation
- O-ring for protection against dirt and foreign particles
Description
Material
Body carbon steel.
Ball rust and acid resistant steel.
Insert:
style M tool steel with carbide serrations.
Ball rust and acid resistant steel.
Insert:
style M tool steel with carbide serrations.
Version
Body tempered, black oxidized.
Ball hardened, bright.
Insert:
style M black oxidized.
Ball hardened, bright.
Insert:
style M black oxidized.
Note
Self-aligning pads are used to support and clamp unmachined and machined workpieces.
They can also be used as stops, supports and thrust pads in fixtures and toolmaking.
The ball can be removed from the housing by applying light pressure to the socket head screw.
Ball secured against rotation.
They can also be used as stops, supports and thrust pads in fixtures and toolmaking.
The ball can be removed from the housing by applying light pressure to the socket head screw.
Ball secured against rotation.
Advantages
Highly cost-effective as inserts can be exchanged.
The built-in O-ring holds the ball in place and keeps dirt and foreign particles out, ensuring unistyle movement.
The built-in O-ring holds the ball in place and keeps dirt and foreign particles out, ensuring unistyle movement.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.