Self-aligning pads, adjustable, with O-ring, exchangeable inserts and hexagon socket, Form F
02009_F

Self-aligning pads, adjustable, with O-ring, exchangeable...

go back

Item description/product images

Self-aligning pads, adjustable, with O-ring, exchangeable inserts and hexagon socket, Form F
  • Self-aligning pads, adjustable, with O-ring, exchangeable inserts and hexagon socket, Form F
DescriptionMaterial:Body carbon steel
Ball rust and acid resistant steel.
Insert:
Form F tool steel.
Version:Body tempered, black oxidised.
Ball hardened, bright.
Insert:
Form F hardened and black oxidised.
Note:Self-aligning pads are used to support and clamp unmachined and machined workpieces.
They can also be used as stops, supports and thrust pads in fixtures and toolmaking.
The ball can be removed from the housing by applying light pressure to the socket head screw.

Ball secured against rotation.
Advantages:Highly cost-effective as inserts can be exchanged.
The built-in O-ring holds the ball in place and keeps dirt and foreign particles out, ensuring uniform movement.

Drawings

Self-aligning pads, adjustable, with O-ring, exchangeable inserts and hexagon socket, Form F

Item selection/filter

Order No.DesignD1D2L1L3SW1Ball-ØLoad rating
max. kN
(static load only)
Order No.
gripper
CADAcc.PriceOrder
02009-320X030FM2010301010133707113-1010  66.59 €
02009-320X050FM2010501010133707113-1010  67.48 €
02009-320X070FM2010701010133707113-1010  69.90 €
02009-324X040FM2412401010155507113-1210  80.21 €
02009-324X080FM2412801010155507113-1210  84.74 €
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2016 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83