Self-aligning pads, adjustable, with O-ring and exchangeable inserts, hexagon socket, Form E, flattened stainless steel insert smooth
02009_E

Self-aligning pads, adjustable, with O-ring and exchangeable...

go back

Item description/product images

Self-aligning pads, adjustable, with O-ring and exchangeable inserts, hexagon socket, Form E, flattened stainless steel insert smooth
  • Self-aligning pads, adjustable, with O-ring and exchangeable inserts, hexagon socket, Form E, flattened stainless steel insert smooth
DescriptionMaterial:Body carbon steel.
Ball rust and acid resistant steel.
Insert:
Form E: stainless steel.
Version:Body tempered and black oxidised.
Ball hardened, bright.
Insert:
Form E hardened, bright.
Note:Self-aligning pads are used to support and clamp unmachined and machined workpieces.
They also serve as stops, supports and thrust pads in fixtures and toolmaking.
The ball can be removed from the housing by applying light pressure to the socket head screw.

Ball secured against rotation.
Advantages:Highly cost-effective as inserts can be exchanged.
The built-in O-ring holds the ball in place and keeps dirt and foreign particles out, ensuring uniform movement.

Drawings

Self-aligning pads, adjustable, with O-ring and exchangeable inserts, hexagon socket, Form E, flattened stainless steel insert smooth

Item selection/filter

Order No.DesignD1D2L1L3SW1Ball-ØLoad rating
max. kN
(static load only)
Order No.
stainless steel
insert
CADAcc.PriceOrder
02009-220X030EM2010301010133707113-10102  58.16 €
02009-220X050EM2010501010133707113-10102  58.95 €
02009-220X070EM2010701010133707113-10102  62.93 €
02009-224X040EM2412401010155507113-12102  73.50 €
02009-224X080EM2412801010155507113-12102  78.02 €
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2016 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83