Adjustable self-aligning pads, with O-ring and hexagon socket, Form P
02008_P

Adjustable self-aligning pads, with O-ring and hexagon socket,...

go back

Item description/product images

Adjustable self-aligning pads, with O-ring and hexagon socket, Form P
  • Adjustable self-aligning pads, with O-ring and hexagon socket, Form P
DescriptionMaterial:Body carbon steel.
Ball:
Form P stainless steel with polyurethane surface.
Version:Body tempered, black oxidised.
Ball:
Form O surface comparable to 100 grade abrasive grit.
Note:The self-aligning pads are used to support and clamp unmachined and machined workpieces.
In addition, they serve as stops, supports and pressure pieces in fixtures and toolmaking.

Ball secured against rotation.

Form P: The polyurethane surface is vulcanised firmly to the ball. It is abrasion-resistant and does not discolour. Offers optimum protection against damage to delicate surfaces. The pearl-like surface gives a firm grip and allows air to escape so as to prevent any suction effect between the contact surface and the self-aligning pads.
Advantages:The built-in O-ring holds the ball in place and keeps dirt and foreign particles out, ensuring uniform movement.
The hexagon socket allows easy adjustment and positioning in through holes.

Drawings

Adjustable self-aligning pads, with O-ring and hexagon socket, Form P

Item selection/filter

Order No.

DesignD1D2LL3SW1Ball-ØCADAcc.PriceOrder
02008-610X028PM10828,53,555 31.79 €
02008-610X038PM10838,53,555 32.15 €
02008-610X053PM10853,53,555 32.61 €
02008-612X029PM121029467 35.49 €
02008-612X039PM121039467 35.87 €
02008-612X054PM121054467 36.40 €
02008-616X030PM1613305810 37.10 €
02008-616X040PM1613405810 37.41 €
02008-616X055PM1613555810 38.71 €
02008-620X035PM20163551013 42.61 €
02008-620X055PM20165551013 43.36 €
02008-620X075PM20167551013 46.53 €
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2016 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83