Self-aligning pads adjustable, with O-ring and hexagon socket, Form F
02008_F

Self-aligning pads adjustable, with O-ring and hexagon socket,...

go back

Item description/product images

Self-aligning pads adjustable, with O-ring and hexagon socket, Form F
  • Self-aligning pads adjustable, with O-ring and hexagon socket, Form F
DescriptionMaterial:Body carbon steel.
Ball tool steel.
Version:Body tempered.
Ball hardened, black oxidised.
Note:Self-aligning pads are used to support and clamp unmachined and machined workpieces.
They can also be used as stops, supports and thrust pads in fixtures and toolmaking.

Ball secured against rotation.
Advantages:The built-in O-ring holds the ball in place and keeps dirt and foreign particles out, ensuring uniform movement.
The hexagon socket allows easy adjustment and positioning in through holes.

Drawings

Self-aligning pads adjustable, with O-ring and hexagon socket, Form F

Item selection/filter

Order No.DesignD1D2LSW1Ball-ØLoad rating
max. kN
(static load only)
CADAcc.PriceOrder
02008-312X025FM126256715 35.08 €
02008-312X035FM126356715 35.63 €
02008-312X050FM126506715 36.04 €
02008-316X025FM168,52581023 38.70 €
02008-316X035FM168,53581023 38.97 €
02008-316X050FM168,55081023 39.65 €
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2016 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83