Self-aligning pads, adjustable, with O-ring and hexagon socket, Form C
02008_C

Self-aligning pads, adjustable, with O-ring and hexagon socket,...

go back

Item description/product images

Self-aligning pads, adjustable, with O-ring and hexagon socket, Form C
  • Self-aligning pads, adjustable, with O-ring and hexagon socket, Form C
DescriptionMaterial:Body carbon steel.
Ball tool steel.
Version:Body tempered.
Ball hardened, black oxidised.
Note:Self-aligning pads are used to support and clamp unmachined and machined workpieces.
They can also be used as stops, supports and thrust pads in fixtures and toolmaking.

Ball secured against rotation.
Advantages:The built-in O-ring holds the ball in place and keeps dirt and foreign particles out, ensuring uniform movement.
The hexagon socket allows easy adjustment and positioning in through holes.

Drawings

Self-aligning pads, adjustable, with O-ring and hexagon socket, Form C

Item selection/filter

Order No.DesignD1D2LSW1Ball-ØLoad rating
max. kN
(static load only)
CADAcc.PriceOrder
02008-112X025CM126256715 33.52 €
02008-112X035CM126356715 33.81 €
02008-112X050CM126506715 34.24 €
02008-116X025CM168,52581023 36.60 €
02008-116X035CM168,53581023 36.87 €
02008-116X050CM168,55081023 37.58 €
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2016 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83