Adjustable self-aligning pads, with O-ring and exchangeable inserts, Form P
02007_P

Adjustable self-aligning pads, with O-ring and exchangeable...

go back

Item description/product images

Adjustable self-aligning pads, with O-ring and exchangeable inserts, Form P
  • Adjustable self-aligning pads, with O-ring and exchangeable inserts, Form P
DescriptionMaterial:Body carbon steel.
Ball rust and acid resistant steel.
Insert:
Form P stainless steel.
Version:Body tempered, black oxidised.
Ball hardened, bright.
Insert:
Form P polyurethane surface, 60° Shore.
Note:Self-aligning pads are used to support and clamp unmachined and machined workpieces.
They also serve as stops, supports and thrust pads in fixtures and toolmaking.
The ball can be removed from the housing by applying light pressure to the socket head screw.

Ball secured against rotation.
Advantages:Highly cost-effective as inserts can be exchanged.
The built-in O-ring holds the ball in place and keeps dirt and foreign particles out, ensuring uniform movement.

Drawings

Adjustable self-aligning pads, with O-ring and exchangeable inserts, Form P

Item selection/filter

Order No.DesignD1D2D3L1L2L3ESWSW1Ball-ØOrder No.
stainless steel insert,
polyurethane surface
CADAcc.PriceOrder
02007-620X030PM20202130261234,63082307113-20126  92.52 €
02007-612X020PM12121320211221,91951507113-12126  75.07 €
02007-610X015PM10101015191219,61731307113-10126  68.44 €
02007-624X100PM242527100321241,636102807113-25126  119.84 €
02007-616X025PM16161625251227,72462007113-16126  82.31 €
02007-616X050PM16161650251227,72462007113-16126  83.06 €
02007-612X060PM12121360211221,91951507113-12126  76.30 €
02007-610X030PM10101030191219,61731307113-10126  69.21 €
02007-620X100PM202021100261234,63082307113-20126  97.42 €
02007-624X040PM24252740321241,636102807113-25126  114.46 €
02007-610X050PM10101050191219,61731307113-10126  70.02 €
02007-616X080PM16161680251227,72462007113-16126  84.31 €
02007-620X060PM20202160261234,63082307113-20126  93.74 €
02007-612X040PM12121340211221,91951507113-12126  75.89 €
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2016 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83