Adjustable self-aligning pads, with O-ring and exchangeable inserts, Form O
02007_O

Adjustable self-aligning pads, with O-ring and exchangeable...

go back

Item description/product images

Adjustable self-aligning pads, with O-ring and exchangeable inserts, Form O
  • Adjustable self-aligning pads, with O-ring and exchangeable inserts, Form O
DescriptionMaterial:Body carbon steel.
Ball rust and acid resistant steel.
Insert:
Form O stainless steel.
Version:Body tempered, black oxidised.
Ball hardened, bright.
Insert:
Form O diamond surface comparable to 100 grade abrasive grit.
Note:Self-aligning pads are used to support and clamp unmachined and machined workpieces.
They also serve as stops, supports and thrust pads in fixtures and toolmaking.
The ball can be removed from the housing by applying light pressure to the socket head screw.

Ball secured against rotation.
Advantages:Highly cost-effective as inserts can be exchanged.
The built-in O-ring holds the ball in place and keeps dirt and foreign particles out, ensuring uniform movement.

Drawings

Adjustable self-aligning pads, with O-ring and exchangeable inserts, Form O

Item selection/filter

Order No.DesignD1D2L1L2L3ESWSW1Ball-ØLoad rating
max. kN
(static load only)
Order No.
stainless steel insert,
diamond surface
CADAcc.PriceOrder
02007-510X015OM101015171019,6173131907113-10105  68.66 €
02007-510X030OM101030171019,6173131907113-10105  69.44 €
02007-510X050OM101050171019,6173131907113-10105  70.25 €
02007-512X020OM121220191021,9195153007113-12105  75.76 €
02007-512X040OM121240191021,9195153007113-12105  76.59 €
02007-512X060OM121260191021,9195153007113-12105  76.99 €
02007-516X025OM161625231027,7246205007113-16105  83.61 €
02007-516X050OM161650231027,7246205007113-16105  84.38 €
02007-516X080OM161680231027,7246205007113-16105  85.61 €
02007-520X030OM202030241034,6308238507113-20105  93.43 €
02007-520X060OM202060241034,6308238507113-20105  94.65 €
02007-520X100OM2020100241034,6308238507113-20105  98.36 €
02007-524X040OM242540301041,636102812107113-25105  115.93 €
02007-524X100OM2425100301041,636102812107113-25105  121.30 €
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2016 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83