Self-aligning pads, adjustable, with O-ring and exchangeable inserts, Form M
02007_M

Self-aligning pads, adjustable, with O-ring and exchangeable...

go back

Item description/product images

Self-aligning pads, adjustable, with O-ring and exchangeable inserts, Form M
  • Self-aligning pads, adjustable, with O-ring and exchangeable inserts, Form M
DescriptionMaterial:Body carbon steel.
Ball rust and acid resistant steel.
Insert:
Form M tool steel with carbide serrations.
Version:Body tempered, black oxidised.
Ball hardened, bright.
Insert:
Form M black oxidised.
Note:Self-aligning pads are used to support and clamp unmachined and machined workpieces.
They can also be used as stops, supports and thrust pads in fixtures and toolmaking.
The ball can be removed from the housing by applying light pressure to the socket head screw.

Ball secured against rotation.
Advantages:Highly cost-effective as inserts can be exchanged.
The built-in O-ring holds the ball in place and keeps dirt and foreign particles out, ensuring uniform movement.

Drawings

Self-aligning pads, adjustable, with O-ring and exchangeable inserts, Form M

Item selection/filter

Order No.DesignD1D2D3L1L2L3ESWSW1Ball-ØLoad rating
max. kN
(static load only)
Order No.
gripper
CADAcc.PriceOrder
02007-910X015MM10107,915171019,6173131907113-10107  71.84 €
02007-910X030MM10107,930171019,6173131907113-10107  72.89 €
02007-910X050MM10107,950171019,6173131907113-10107  73.78 €
02007-912X020MM12129,520191021,9195153007113-12107  77.68 €
02007-912X040MM12129,540191021,9195153007113-12107  78.12 €
02007-912X060MM12129,560191021,9195153007113-12107  78.43 €
02007-916X025MM161612,725231027,7246205007113-16107  87.08 €
02007-916X050MM161612,750231027,7246205007113-16107  87.08 €
02007-916X080MM161612,780231027,7246205007113-16107  88.71 €
02007-920X030MM202015,930241034,6308238507113-20107  97.22 €
02007-920X060MM202015,960241034,6308238507113-20107  98.28 €
02007-920X100MM202015,9100241034,6308238507113-20107  101.57 €
02007-924X040MM24251940301041,636102812107113-25107  122.00 €
02007-924X100MM242519100301041,636102812107113-25107  127.55 €
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2016 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83