Self-aligning pads, adjustable, with O-ring and exchangeable inserts, Form K
02007_K

Self-aligning pads, adjustable, with O-ring and exchangeable...

go back

Item description/product images

Self-aligning pads, adjustable, with O-ring and exchangeable inserts, Form K
  • Self-aligning pads, adjustable, with O-ring and exchangeable inserts, Form K
DescriptionMaterial:Body carbon steel.
Ball rust and acid resistant steel.
Insert:
Form K POM
Version:Body tempered and black oxidised.
Ball hardened and bright.
Insert:
Form K white
Note:Self-aligning pads are used to support and clamp unmachined and machined workpieces.
They can also be used as stops, supports and thrust pads in fixtures and toolmaking.
The ball can be removed from the housing by applying light pressure to the socket head screw.

Ball secured against rotation.
Advantages:Highly cost-effective as inserts can be exchanged.
The built-in O-ring holds the ball in place and keeps dirt and foreign particles out, ensuring uniform movement.

Drawings

Self-aligning pads, adjustable, with O-ring and exchangeable inserts, Form K

Item selection/filter

Order No.DesignD1D2L1L2L3ESWSW1Ball-ØLoad rating
max. kN
(static load only)
Order No.
POM insert
CADAcc.PriceOrder
02007-710X015KM101015171019,617313407113-10109  63.33 €
02007-710X030KM101030171019,617313407113-10109  64.37 €
02007-710X050KM101050171019,617313407113-10109  65.26 €
02007-712X020KM121220191021,919515707113-12109  69.35 €
02007-712X040KM121240191021,919515707113-12109  69.81 €
02007-712X060KM121260191021,919515707113-12109  70.10 €
02007-716X025KM161625231027,7246201407113-16109  75.07 €
02007-716X050KM161650231027,7246201407113-16109  75.07 €
02007-716X080KM161680231027,7246201407113-16109  76.71 €
02007-720X030KM202030241034,6308232707113-20109  83.23 €
02007-720X060KM202060241034,6308232707113-20109  84.27 €
02007-720X100KM2020100241034,6308232707113-20109  87.56 €
02007-724X040KM242540301041,63610284707113-25109  100.64 €
02007-724X100KM2425100301041,63610284707113-25109  106.18 €
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2016 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83