Self-aligning pads, adjustable, with O-ring and exchangeable inserts, Form F
02007_F

Self-aligning pads, adjustable, with O-ring and exchangeable...

go back

Item description/product images

Self-aligning pads, adjustable, with O-ring and exchangeable inserts, Form F
  • Self-aligning pads, adjustable, with O-ring and exchangeable inserts, Form F
DescriptionMaterial:Body carbon steel
Ball rust and acid resistant steel.
Insert:
Form F tool steel.
Version:Body tempered, black oxidised.
Ball hardened, bright.
Insert:
Form F hardened and black oxidised.
Note:Self-aligning pads are used to support and clamp unmachined and machined workpieces.
They can also be used as stops, supports and thrust pads in fixtures and toolmaking.
The ball can be removed from the housing by applying light pressure to the socket head screw.

Ball secured against rotation.
Advantages:Highly cost-effective as inserts can be exchanged.
The built-in O-ring holds the ball in place and keeps dirt and foreign particles out, ensuring uniform movement.

Drawings

Self-aligning pads, adjustable, with O-ring and exchangeable inserts, Form F

Item selection/filter

Order No.DesignD1D2L1L2L3ESWSW1Ball-ØLoad rating
max. kN
(static load only)
Order No.
gripper
CADAcc.PriceOrder
02007-310X015FM101015171019,6173131907113-1010  71.63 €
02007-310X030FM101030171019,6173131907113-1010  72.67 €
02007-310X050FM101050171019,6173131907113-1010  73.55 €
02007-312X020FM121220191021,9195153007113-1210  77.52 €
02007-312X040FM121240191021,9195153007113-1210  77.97 €
02007-312X060FM121260191021,9195153007113-1210  78.25 €
02007-316X025FM161625231027,7246205007113-1610  86.94 €
02007-316X050FM161650231027,7246205007113-1610  86.94 €
02007-316X080FM161680231027,7246205007113-1610  88.56 €
02007-320X030FM202030241034,6308238507113-2010  96.46 €
02007-320X060FM202060241034,6308238507113-2010  97.51 €
02007-320X100FM2020100241034,6308238507113-2010  100.81 €
02007-324X040FM242540301041,636102812107113-2510  117.83 €
02007-324X100FM2425100301041,636102812107113-2510  123.36 €
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
United States
Sitemap Print Recommended Newsletter Top
Copyright © 2016 norelem. All rights reserved. Tel. +49 (0) 71 45/206-44 to 45 · Fax +49 (0) 71 45/206-83